Product  RI360P1-DSU35TC-ELI-EXI

Inductive Angle Sensor

With Analog Output

Order number: 1593015
    • Rectangular, housing DSU35
    • Plastic, PP-GF30-VO
    • Detecting angular positions of 0° to 360°
    • P1-Ri-DSU35 positioning element included in delivery
    • Measuring range programmable via switch in the Terminal chamber
    • Immune to electromagnetic interference
    • Resolution, 12-bit
    • 2‐wire, 14…30 VDC
    • Analog output
    • 4 … 20 mA
    • Terminal chamber

General data

EAN 4047101328783
eCl@ss-Code (V5.1.4): 27270501 -/- Encoder, absolute
Customs tariff number 90318020
Country of origin DE
Weight 205 g

Technical Data

Product type Inductive Angle Sensor
Measuring range, degrees (min) 0
Measuring range, degrees (max) 360
Output type absolute singleturn
Shaft Type Blind hole shaft
Output function Analog output
Housing material Plastic
Operating voltage (min) 14 VDC
Operating voltage (max) ≤ 30 VDC
Ambient temperature (min.) -25 °C
Ambient temperature (max.) 70  °C
Protection class IP68 / IP69K

Data Sheets

Approvals

Catalog

EC Declaration of Conformity

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide