Product WLS15XDW0500DSQS
Work Light
Linear Light
Order number: 3802039Alternative order number : 802039
- Protection class IP67
- Connection: Cable, PVC, 150 mm with Deutsch DTM connector, 2-pin
- Length of the illuminated area L: 426.4 mm
- Color: Cold white
- Illuminance at 0.5 m: 679 Lx
- Operating voltage: 10…15 VDC or 20…27 VDC
- Dimmable from 25 to 100 % with up to 1000 Hz over the input signal
General data
EAN | 662488014070 |
eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
Customs tariff number | 94054231000 |
Country of origin | MX |
Weight | 1 g |
Technical Data
Function | Linear light |
Light type | White |
Number of colors/segments | 1 |
Dimmable | PWM |
Cascadable | No |
Electrical connection | Cable with connector, Deutsch DTM04-2P |
Cable length | 0.150 m |
Housing material | Plastic, PC PA, Anodized |
Window material | Polycarbonate, diffuse |
Ambient temperature | -40…+60 °C |
Protection class | IP66/IP67 |