Product T30UXICQ8-CRFV
Ultrasonic Sensor
diffuse mode sensor
With Analog Output
Order number: 3083282Alternative order number : 83282
- Compact design
- Cable with male end M12 x 1, 4-pin
- Analog output 4…20 mA
- Response time adjustable
- Integrated temperature compensation
- Measuring range adjustable via teach-in
- Blind zone: 30 cm
- Range: 300 cm
General data
EAN | 662488832827 |
eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
Customs tariff number | 85365019900 |
Country of origin | CN |
Weight | 179 g |
Technical Data
Function | Proximity switch |
Operating mode | Time-of-Flight |
Design | Tube |
Construction size | M30 x 1.5 |
Radiation direction | straight |
Range | 300…1500 mm |
Operating voltage | 10…30 VDC |
Output function | Analog output |
Current output | 4…20 mA |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PBT |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |
Special features | Chemical-resistant, Clear object detection, Resistant to chemicals |