Product SSA-ML-W
Safety Technology
Muting Lamp
Order number: 3062095Alternative order number : 62095
- Operating voltage 20…28 V AC/DC
- Light visible all round
- Cable connection, 2-pin
General data
EAN | 662488620950 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85318070000 |
Country of origin | ID |
Weight | 1274 g |
Technical Data
Accessory type | Muting lamp |
For use with | Safety light curtains |