Product  RK 4T-x-PSG 3M

Double-ended Cordset

Straight Female Connector to Straight Male Connector

Order number: 777000437
    • Straight Female M12 eurofast Connector
    • Straight Male M8 threaded picofast Connector

General data

Technical Data

Mechanical connection M12
Number of Conductors 3
Number of pins 3
Design Straight
Design Female
Material coupling/housing A Brass
Mechanical connection M8 Threaded
Design Straight
Design Male
Material coupling/housing B Brass
Application General
Rated voltage 125 V
Current 4 A
Cable Jacket Material PVC
Cable Jacket Color Yellow
Approvals UL RecognizedRoHSCSA
Length Variants
ID numberTypeCable length (L)
U0929-17RK 4T-0.2-PSG 3M0.2
U2383-26RK 4T-0.3-PSG 3M0.3
U0912-69RK 4T-0.4-PSG 3M0.4
U2383-56RK 4T-0.5-PSG 3M0.5
U2383-53RK 4T-0.6-PSG 3M0.6
U2383-6RK 4T-0.7-PSG 3M0.7
U-32980RK 4T-0.8-PSG 3M0.8
U-11157RK 4T-0.9-PSG 3M0.9
U2151-21RK 4T-1-PSG 3M1
U-10374RK 4T-1.2-PSG 3M1.2
U2383-60RK 4T-1.3-PSG 3M1.3
U-11158RK 4T-1.4-PSG 3M1.4
U2383-30RK 4T-1.5-PSG 3M1.5
U-09208RK 4T-1.6-PSG 3M1.6
U2383-33RK 4T-1.7-PSG 3M1.7
U2151-04RK 4T-2-PSG 3M2
U-55186RK 4T-2.2-PSG 3M2.2
U0891-73RK 4T-2.5-PSG 3M2.5
U2155-04RK 4T-3-PSG 3M3
U-09209RK 4T-3.1-PSG 3M3.1
U0879-51RK 4T-3.4-PSG 3M3.4
U0924-74RK 4T-3.5-PSG 3M3.5
U-09210RK 4T-3.7-PSG 3M3.7
U2151-51RK 4T-4-PSG 3M4
U0879-50RK 4T-4.3-PSG 3M4.3
U2383-57RK 4T-5-PSG 3M5
U0938-60RK 4T-5.5-PSG 3M5.5
U0092-12RK 4T-6-PSG 3M6
U0092-24RK 4T-7-PSG 3M7
U0878-39RK 4T-7.3-PSG 3M7.3
U0092-13RK 4T-8-PSG 3M8
U-50069RK 4T-9-PSG 3M9
U0092-14RK 4T-10-PSG 3M10
U-50068RK 4T-11-PSG 3M11
U0917-24RK 4T-12-PSG 3M12
U-29733RK 4T-14-PSG 3M14
U0928-13RK 4T-15-PSG 3M15
U-29734RK 4T-16-PSG 3M16
U-29735RK 4T-18-PSG 3M18
U-32043RK 4T-20-PSG 3M20
U-50070RK 4T-30-PSG 3M30

Select Country

Turck worldwide