Product  VSG 3M-x

Single-ended Cordset

Straight Male Connector

Order number: 777012650
    • Straight Male M5 pentafast Connector

General data

Technical Data

Mechanical connection M5
Number of Conductors 3
Number of pins 4
Design Straight
Design Male
Material coupling/housing A Brass
Application General
Rated voltage 125 V
Current 1 A
Cable Jacket Material PVC
Cable Jacket Color Yellow
Approvals RoHS
Length Variants
ID numberTypeCable length
U-29471VSG 3M-0.20.2
U-75884VSG 3M-0.30.3
U-18105VSG 3M-0.50.5
U2-06548VSG 3M-22
U-29509VSG 3M-44
U-32533VSG 3M-1010


Product Datasheet

Select Country

Turck worldwide