Phone: (+65) 6562 8716 | Email: singapore@turckbanner.com

Product  LI1000P0-Q25LM0-HESG25X3-H1181

Inductive Linear Position Sensor

Order number: 1590210
    • Rectangular, aluminium / plastic
    • Versatile mounting possibilities
    • Measuring range displayed via LED
    • Immune to electromagnetic interference
    • Extremely short blind zones
    • Resolution 0.001 mm
    • 15…30 VDC
    • Male M12 x 1, 8-pin
    • SSI output
    • 25 bit, Gray-coded, synchronous
    • SSI clock rate: 62.5 kHz … 1 MHz

General data

EAN 4047101278729
eCl@ss-Code (V5.1.4): 27270702 -/- Inductive linear position sensor
Customs tariff number 90318020
Country of origin DE
Weight 1493 g

Technical Data

Product type Inductive Linear Position Sensor
Measuring range 1000 mm [39.37 in]  mm
Output function SSi
Operating voltage (min) 15 VDC
Operating voltage (max) ≤ 30 VDC
Ambient temperature (min.) -25 °C
Ambient temperature (max.) 70  °C
Protection class IP67

Please confirm the format

Mode of dispatch

Format s.o.: