Class 150 (96h) Basic | ||||
Attribute | Description | Access Type | Data Type | Values |
1 (01h) | DO 0 - Manual reset after overcurr. | Get/Set | USINT | 0 - "no", 1 - "yes" |
2 (02h) | DO 1 - Manual reset after overcurr. | Get/Set | USINT | 0 - "no", 1 - "yes" |
3 (03h) | DO 2 - Manual reset after overcurr. | Get/Set | USINT | 0 - "no", 1 - "yes" |
4 (04h) | DO 3 - Manual reset after overcurr. | Get/Set | USINT | 0 - "no", 1 - "yes" |
5 (05h) | DO 4 - Manual reset after overcurr. | Get/Set | USINT | 0 - "no", 1 - "yes" |
6 (06h) | DO 5 - Manual reset after overcurr. | Get/Set | USINT | 0 - "no", 1 - "yes" |
7 (07h) | DO 6 - Manual reset after overcurr. | Get/Set | USINT | 0 - "no", 1 - "yes" |
8 (08h) | DO 7 - Manual reset after overcurr. | Get/Set | USINT | 0 - "no", 1 - "yes" |
9 (09h) | Diagnostics 0 - Overcurrent | Get | USINT | 0 - "-", 1 - "active" |
10 (0Ah) | Diagnostics 1 - Overcurrent | Get | USINT | 0 - "-", 1 - "active" |
11 (0Bh) | Diagnostics 2 - Overcurrent | Get | USINT | 0 - "-", 1 - "active" |
12 (0Ch) | Diagnostics 3 - Overcurrent | Get | USINT | 0 - "-", 1 - "active" |
13 (0Dh) | Diagnostics 4 - Overcurrent | Get | USINT | 0 - "-", 1 - "active" |
14 (0Eh) | Diagnostics 5 - Overcurrent | Get | USINT | 0 - "-", 1 - "active" |
15 (0Fh) | Diagnostics 6 - Overcurrent | Get | USINT | 0 - "-", 1 - "active" |
16 (10h) | Diagnostics 7 - Overcurrent | Get | USINT | 0 - "-", 1 - "active" |
17 (11h) | Output values - Output value | Get | BYTE | 0 - "Output values 0", 1 - "Output values 1", 2 - "Output values 2", 3 - "Output values 3", 4 - "Output values 4", 5 - "Output values 5", 6 - "Output values 6", 7 - "Output values 7" |
Class 159 (9Fh) Ext. Func. Digital | ||||
Attribute | Description | Access Type | Data Type | Values |
1 (01h) | PWM Output - extended digital mode | Get/Set | USINT | 0 - "deactivated", 1 - "Reserved", 2 - "PWM out" |
2 (02h) | Diagnostics - Overcurrent PWM output | Get | USINT | 0 - "-", 1 - "active" |
3 (03h) | Input values - Overcurrent PWM output | Get | USINT | 0 - "-", 1 - "active" |
4 (04h) | Output values - Duty cycle % | Get | USINT |