Class 131 (83h) Analog input
AttributeDescriptionAccess TypeData TypeValues
1 (01h)Analog In 1 - Operation modeGet/SetUSINT0 - "thermocouple",
1 - "voltage",
2 - "current",
3 - "resistance",
4 - "RTD"
2 (02h)Analog In 1 - Thermocouple typeGet/SetUSINT0 - "type K, -270...1370 C, -454...2498 F",
1 - "type B, +100...1820 C, 212...3308 F",
2 - "type E, -270...1000 C, -454...1832 F",
3 - "type J, -210...1200 C, -346...2192 F",
4 - "type N, -270...1300 C, -454...2372 F",
5 - "type R, -50...1768 C, -58...3214 F",
6 - "type S, -50...1768 C, -58...3214 F",
7 - "type T, -270...400 C, -454...752 F",
8 - "type C, 0...2315 C, 32...4199 F",
9 - "type G, 0...2315 C, 32...4199 F"
3 (03h)Analog In 1 - Thermocouple cold junc. config.Get/SetUSINT0 - "PT1000",
1 - "PT100",
2 - "cold junction from channel 1",
3 - "none"
4 (04h)Analog In 1 - Voltage rangeGet/SetUSINT0 - "-10...10 V",
1 - "0...10 V",
2 - "2...10 V",
3 - "0...5 V",
4 - "1...5 V",
5 - "-1...1 V",
6 - "-500...500 mV",
7 - "-100...100 mV",
8 - "-50...50 mV"
5 (05h)Analog In 1 - Voltage wiring typeGet/SetUSINT0 - "differential",
1 - "single ended",
2 - "differential without ground"
6 (06h)Analog In 1 - Current rangeGet/SetUSINT0 - "4...20 mA",
1 - "0...20 mA",
2 - "-20...20 mA"
7 (07h)Analog In 1 - Current wiring typeGet/SetUSINT0 - "differential",
1 - "single ended",
2 - "differential without ground"
8 (08h)Analog In 1 - Resistance rangeGet/SetUSINT0 - "0...100 Ohm",
1 - "0...400 Ohm",
2 - "0...2000 Ohm",
3 - "0...4000 Ohm"
9 (09h)Analog In 1 - Resistance wiring typeGet/SetUSINT0 - "2-wire",
1 - "3-wire",
2 - "4-wire"
10 (0Ah)Analog In 1 - RTD typeGet/SetUSINT0 - "PT100, -200...850 C, -328...1562 F",
1 - "PT100, -200...150 C, -328...302 F",
2 - "NI100, -60...250 C, -76...482 F",
3 - "NI100, -60...150 C, -76...302 F",
4 - "PT200, -200...850 C, -328...1562 F",
5 - "PT200, -200...150 C, -328...302 F",
6 - "PT500, -200...850 C, -328...1562 F",
7 - "PT500, -200...150 C, -328...302 F",
8 - "PT1000, -200...850 C, -328...1562 F",
9 - "PT1000, -200...150 C, -328...302 F",
10 - "NI1000, -60...250 C, -76...482 F",
11 - "NI1000, -60...150 C, -76...302 F"
11 (0Bh)Analog In 1 - RTD wiring typeGet/SetUSINT0 - "2-wire",
1 - "3-wire",
2 - "4-wire"
12 (0Ch)Analog In 1 - Data representationGet/SetUSINT0 - "standard",
1 - "NE43",
2 - "extended range"
13 (0Dh)Analog In 1 - Temperature unitGet/SetUSINT0 - "Celsius",
1 - "Fahrenheit"
14 (0Eh)Analog In 1 - Input averaging filterGet/SetUSINT0 - "standard",
1 - "smooth",
2 - "fast",
3 - "off"
15 (0Fh)Analog In 1 - Deactivate channelGet/SetUSINT0 - "no",
1 - "yes"
16 (10h)Analog In 1 - Deactivate diagnosticsGet/SetUSINT0 - "no",
1 - "yes"
17 (11h)Analog In 1 - Mains suppressionGet/SetUSINT0 - "off",
1 - "50 Hz",
2 - "60 Hz"
18 (12h)Analog In 1 - Upper limit value exceededGetUSINT0 - "-",
1 - "active"
19 (13h)Analog In 1 - Lower limit value underrunGetUSINT0 - "-",
1 - "active"
20 (14h)Analog In 1 - OverflowGetUSINT0 - "-",
1 - "active"
21 (15h)Analog In 1 - UnderflowGetUSINT0 - "-",
1 - "active"
22 (16h)Analog In 1 - Cold junction errorGetUSINT0 - "-",
1 - "active"
23 (17h)Analog In 1 - Overcurrent (RTD only)GetUSINT0 - "-",
1 - "active"
24 (18h)Analog In 1 - Wire breakGetUSINT0 - "-",
1 - "active"
25 (19h)Analog In 1 - Overcurrent supply VAUX1GetUSINT0 - "-",
1 - "active"
26 (1Ah)Analog In 1 - Input valueGetUINT