Product BRF50H (1M)
Accessories
Reflektorband
Order number: 3721000- Rectangular
- Reflective area 1
- Reflection coefficient 0.7
- Values for reflector length 100 mm (reference BRT-3)
- Reflector foil, self-adhesive, cuttable
- 50 mm width
- Pieces of 1 m length
General data
EAN | 4047101289145 |
eCl@ss-Code (V5.1.4): | 27279203 -/- Optical reflector (accessories sensor technology) |
Customs tariff number | 39269097900 |
Country of origin | US |
Weight | 31 g |
Technical Data
Type of accessories | Reflector |
For use with | Photoelectric sensors |
Construction size | 50 x 1000 mm |