Product  NI12U-M18-AP6X-H1141

Inductive Sensor

Order number: 1645140
    • Threaded barrel, M18 x 1
    • Chrome-plated brass
    • Factor 1 for all metals
    • Protection class IP68
    • Resistant to magnetic fields
    • Extended temperature range
    • High switching frequency
    • DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • M12 x 1 male connector
#

General data

EAN 4047101133998
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019900
Country of origin DE
Weight 43 g

Technical Data

Design Threaded barrel
Construction size M18 x 1
Rated switching distance 12 mm
Mounting conditions Non-flush
Operating voltage 10…30 VDC
Output function NO contact, PNP
Switching frequency 1.0 kHz
Electrical connection Connector, M12 × 1
Housing material Metal, CuZn, Chrome-plated
Ambient temperature -30…+85 °C
Protection class IP68
Special features uprox+, Factor 1, Resistant to magnetic fields

Mounting accessories

6947214
6945102
6945004
6901320

Connectivity accessories

6625010

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top