Product BI8U-Q10-AP6X2-V1131
Inductive Sensor
Order number: 1662002- Rectangular, height 10.8 mm
- Active face on top
- Plastic, PBT-GF30-V0
- Factor 1 for all metals
- Resistant to magnetic fields
- Extended temperature range
- High switching frequency
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- M8 x 1 male connector
General data
EAN | 4047101148589 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019900 |
Country of origin | PL |
Weight | 18 g |
Technical Data
Design | Rectangular |
Construction size | 42 x 25 x 10.8 mm, Q10 |
Rated switching distance | 8 mm |
Mounting conditions | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 0.250 kHz |
Electrical connection | Connector, M8 × 1 |
Housing material | Plastic, PBT-GF30-V0 |
Ambient temperature | -30…+85 °C |
Protection class | IP67 |
Special features | uprox+, Factor 1, Resistant to magnetic fields |
Connectivity accessories
PKG3M-2/TEL
Connection cable, M8 female connector, straight, 3-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625058 |