Product  BI4-M12-VP6X-H1141

Inductive Sensor

With Increased Switching Distance

Order number: 1633200
    • M12 × 1 threaded barrel
    • Chrome-plated brass
    • Large sensing range
    • DC 4-wire, 10…30 VDC
    • Changeover contact, PNP output
    • M12 x 1 male connector
#

General data

EAN 4047101081022
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019900
Country of origin CN
Weight 31 g

Technical Data

Design Threaded barrel
Construction size M12 x 1
Rated switching distance 4 mm
Mounting conditions Flush
Operating voltage 10…30 VDC
Output function Complementary contact, PNP
Switching frequency 2.0 kHz
Electrical connection Connector, M12 × 1
Housing material Metal, CuZn, Chrome-plated
Ambient temperature -25…+70 °C
Protection class IP67
Special features Sn +

Mounting accessories

6945101
6947212
6945003
6901321

Connectivity accessories

6625013
6625025

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top