Product Q240RA-EU-ULQ
Radar Sensor
With Switching and Analog Output
Order number: 3801994Alternative order number : 801994
- M12 × 1 male, 5-pin
- Protection class IP67
- FMCW radar (frequency-modulated continuous wave radar), detects stationary and moving objects
- Approved for Europe (incl. UK), Australia, New Zealand, Japan and China
- Max. range 100 m
- Configuration via DIP switch
- Operating voltage 12…30 VDC
- PNP/NPN switching output
- 0…10 V analog output
General data
EAN | 662488013639 |
eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
Customs tariff number | 85261000900 |
Country of origin | US |
Weight | 1089 g |
Technical Data
Function | Proximity switch |
Design | Rectangular |
Construction size | 55 x 158 x 186.9 mm, Q240 |
Range | 3500…100000 mm |
Frequency range | 24.05…24.25 GHz |
Beam angle | 11° x 13° |
Operating voltage | 12…30 VDC |
Switching element function | NO/NC programmable |
Output function | PNP/NPN, analog output |
Voltage output | 0…10 V |
Electrical connection | Connector, M12 × 1 |
Setting option | DIP switch, Vision Software and Firmware |
Housing material | Plastic, PC, Grey |
Ambient temperature | -40…+65 °C |
Protection class | IP67 |
Connectivity accessories
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 | |
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 | |
RKS4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; shielded; cULus approval |
6626361 | |
WKS4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; shielded; cULus approval |
6626364 |