Product TBEN-L5-PLC-11
Compact PLC in IP67
CODESYS V3 - with WebVisu License
Order number: 100000272- CODESYS V3 PLC Runtime
- CODESYS WebVisu license
- CODESYS OPC UA server/client
- IoT gateway for Turck Cloud
- PROFINET Controller/Device
- EtherNet/IP Scanner/Device
- Modbus TCP Master/Slave
- Modbus RTU Master/Slave
- CANopen Manager/Device
- SAE J1939 manager
- Serial RS232/RS485 interfaces
- Ethernet 2 × M12, 4-pin, D-coded
- Switched or Dual-MAC-Mode
- 10 Mbps/100 Mbps
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- ATEX Zone 2/22
- Eight universal digital I/O channels
- Sensor supply max. 2 A per port
- Input diagnostics per port
- Max. 2 A per output
- Output diagnostics per channel
General data
EAN | 4047101436341 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85371091200 |
Country of origin | DE |
Weight | 643 g |
Technical Data
Product series | TBEN-L |
Device type | Control, Cloud Gateway |
Protection class | IP65/IP67/IP69K |
Fieldbus master | PROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939 |
Fieldbus slave | PROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen |
Programming | CODESYS V3 |
Ambient temperature | -40…+70 °C |
Data Sheets
German | 589 KB |
English | 587 KB |
French | 589 KB |
Spanish | 590 KB |
Czech | 590 KB |
Dutch | 589 KB |
Romanian | 589 KB |
Russian | 486 KB |
Polish | 591 KB |
Chinese | 670 KB |
Turkish | 591 KB |
Approval
CAD File
Configuration File
Configuration Software
CODESYS Software 3.5.18.3 | 1465476 KB |
CODESYS Software 3.5.16.3 | 1344878 KB |
Turck Automation Suite TAS |
Firmware
TBEN-Lx-PLC Firmware v1.5.14.0 (for CODESYS Version v3.5.16.30 or Higher) | 24381 KB |
TBEN-Lx-PLC Firmware v1.6.11.0 (for CODESYS Version v3.5.18.30 or Higher) | 30373 KB |
Manual
Manufacturer's Declaration
EU and UK Declaration of Conformity | 242 KB |
EU and UK Declaration of Conformity According to ATEX | 120 KB |
Product Flyer
Quick Start Guide
Mounting accessories
TBXX-L-SERVICE-WINDOW-02-5pcs
High PA6 service window for TBxx-L |
100028429 |
Connectivity accessories — Power supply
RKM52-2-RSM52
Power supply cable, 7/8″ female connector, straight, 4-pin + PE to 7/8″ male connector, straight, 4-pin + PE, cable length: 2 m, jacket material: PUR, gray |
6914150 | |
WKM52-2-WSM52
Power supply cable, 7/8″ female connector, angled, 4-pin + PE to 7/8″ male connector, angled, 4-pin + PE, cable length: 2 m, jacket material: PUR, gray |
6604801 | |
RSM RKM 50-2M
Actuator and sensor cordset, extension cable, 7/8″ male connector, straight, 5-pin, 7/8″ male connector, straight, 4-pin, cable length 2 m, cable jacket PVC, yellow, other cable lengths and versions available, see www.turck.com |
U2282-0 |
Connectivity accessories — I/O
RKC4T-2-RSC4T/TXL
Extension cable, M12 female connector, straight, 3-pin to M12 male connector, straight, 3-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625604 | |
WKC4T-2-RSC4T/TXL
Extension cable, M12 female connector, angled, 3-pin to M12 male connector, straight, 3-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625636 | |
RKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625608 | |
WKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, angled, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625640 | |
WKC4.5T-2-RSC4.5T/TXL
Extension cable, M12 female connector, angled, 5-pin to M12 male connector, straight, 5-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625644 | |
RKC4.5T-2-RSC4.5T/TXL
Extension cable, M12 female connector, straight, 5-pin to M12 male connector, straight, 5-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625612 | |
VBRS4.4-2RKC4T-1/1/TXL
2-port junction systems — Y-splitter with cable, M12 male connector, straight, 4-pin — 2 × M12 female connector, straight, 3-pin, cable length: 1 m, jacket material: PUR, black |
6628112 |
Connectivity accessories — Network
RSSD-RJ45S-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635170 | |
RSSD-RSSD-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: PUR, green |
6635150 |