Product TL50CO
LED Display
Tower Light
Order number: 3094420Alternative order number : 94420
- Plastic housing, gray
- Protection against electromagnetic and high-frequency interference
- Protection class IP67
- Cable, 2 m
- Monochrome: Orange (COL 1)
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN
General data
EAN | 662488944209 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85318070000 |
Country of origin | US |
Weight | 222 g |
Technical Data
Function | Tower light |
Light type | Orange |
Number of colors/segments | 1 |
Dimmable | No |
Cascadable | No |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, ABS, Black |
Window material | Polycarbonate, diffuse |
Ambient temperature | -40…+50 °C |
Protection class | IP67 |