Product  RSE57-TR2/RFID

Terminating Resistor to Build an RFID Line Topology

Order number: 6934908
    • M12 male, 4-pin
    • 120 Ohm between pin 2 and pin 4
    • RoHS-compliant
    • Protection class IP67
#

General data

EAN 4047101376616
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85332100000
Country of origin CN
Weight 18 g

Technical Data

Accessory type Terminating resistor
Network protocol DeviceNet, CANopen
Connector A Male, M12 × 1

Connectivity accessories

6930573

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top