Product  TL50CGYRAOSIQ

LED Display

Compact Signal Tower

Order number: 3091383

Alternative order number : 91383

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP67
    • M12 x 1 male, 4-pin
    • Multicolor: Green (COL 1) / Yellow (COL 2) / Red (COL 3)
    • Operating voltage: Operating voltage 12…30 VDC or 21…27 VAC with 135 mA per LED color
    • Inputs: PNP/NPN
    • Beeper: Omnidirectional, sealed, continuous tone with adjustable intensity max. 95 dB
#

General data

EAN 662488913830
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 273 g

Technical Data

Function Tower light
Light type Green, Yellow, Red
Number of colors/segments 3
Acoustic signal Continuous tone with adjustable intensity
Volume 95 dB
Dimmable No
Cascadable No
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS, Black
Window material Polycarbonate, diffuse
Ambient temperature -20…+50 °C
Protection class IP67

Mounting accessories

3032723
3052521

Connectivity accessories

6625016
6625028

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top