Product TBEN-S1-8DIP
Compact Multiprotocol I/O Module for Ethernet
8 Digital PNP Inputs, Input Diagnostics per Group
Order number: 6814020- PROFINET device, EtherNet/IP device or Modbus TCP slave
- Integrated Ethernet switch
- Supports 10 Mbps / 100 Mbps
- 2x M8, 4-pin, Ethernet fieldbus connection
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- 4-pin M8 male connector for power supply
- Galvanically isolated voltage groups support passive safety
- ATEX Zone 2/22
- Input diagnostics per group
- Programmable ARGEE
General data
EAN | 4047101299960 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85176200000 |
Country of origin | DE |
Weight | 218 g |
Technical Data
Network protocol | Modbus TCP, EtherNet/IP, PROFINET |
Signal type | Digital input |
Connection technology signal | M8 |
Device type | I/O Module, Compact station, Field Logic Controller (ARGEE) |
Fieldbus transmission rate | 10/100 Mbps |
Fieldbus connection technology | 2 × M8, 4-pin |
Ambient temperature | -40…+70 °C |
Protection class | IP65/IP67/IP69K |
Approvals | ATEX Zone 2/22, cULus |
Data Sheets
German | 345 KB |
English | 344 KB |
French | 346 KB |
Spanish | 346 KB |
Czech | 346 KB |
Dutch | 345 KB |
Romanian | 345 KB |
Russian | 286 KB |
Polish | 347 KB |
Chinese | 438 KB |
Turkish | 347 KB |
Accessories List
Approval
CAD File
Configuration File
Configuration Software
EPLAN Electric P8
General Catalog
Instructions for Use
Manual
Manufacturer's Declaration
EU and UK Declaration of Conformity | 242 KB |
EU and UK Declaration of Conformity According to ATEX | 120 KB |
Product Flyer
Product Overview
Quick Start Guide
Technology Flyer
Connectivity accessories — Power supply
PKG4M-2-PSG4M/TXL
Extension cable, M8 female connector, straight, 4-pin to M8 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625673 | |
PKG4M-2/TXL
Connection cable, M8 female connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625553 | |
PKW4M-2/TXL
Connection cable, M8 female connector, angled, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625559 |
Connectivity accessories — I/O
PKG3M-0.3-PSG3M/TXL
Extension cable, M8 female connector, straight, 3-pin to M8 male connector, straight, 3-pin; cable length: 0.3 m, jacket material: PUR, black; cULus approval |
6625665 | |
PKG3M-2-PSG3M/TXL
Extension cable, M8 female connector, straight, 3-pin to M8 male connector, straight, 3-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625668 | |
PKW3M-2-PSG3M/TXL
Extension cable, M8 female connector, angled, 3-pin to M8 male connector, straight, 3-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6627123 | |
PSG3M-2/TXL
Connection cable, M8 male connector, straight, 3-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625562 | |
PSW3M-2/TXL
Connection cable, M8 male connector, angled, 3-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625568 |
Connectivity accessories — Network
PSG4M-0.2-PSG4M/TXN
Cable for Industrial Ethernet, used as a bridge for connecting the TBEN-S modules; M8 male connector, straight to M8 male connector, straight, cable length: 0.2 m, jacket material: PUR, green |
6630376 | |
PSGS4M-PSGS4M-4422-2M | 6635237 | |
PSGS4M-RJ45S-4422-2M | 6635247 | |
RSSD-PSGS4M-4422-2M | 6635160 |