Product NI50U-CK40-IOL6X2-H1141
Inductive Sensor
IO-Link Communication and Configuration
Order number: 1625871- Rectangular, height 40 mm
- Variable orientation of active face in 5 directions
- Plastic, PBT‐GF30‐V0
- High luminance corner LEDs
- Optimum view on supply voltage and switching state from any position
- Factor 1 for all metals
- Increased switching distance
- Protection class IP68
- Resistant to magnetic fields
- Auto-compensation protects against pre-damping
- Partially embeddable
- DC 4-wire, 10…30 VDC
- M12 x 1 connector
- Configuration and communication via IO-Link v1.1 or via standard I/O
- Electrical outputs independently configurable
- Switching distance can be parametrized per output and hysteresis
- Identification via 32-byte memory
- Temperature monitoring with adjustable limits
- Various timer and pulse monitoring functions
General data
EAN | 4047101403336 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019900 |
Country of origin | DE |
Weight | 119 g |
Technical Data
Design | Rectangular |
Construction size | 65 x 40 x 40 mm, CK40 |
Rated switching distance | 50 mm |
Mounting conditions | Non-flush |
Operating voltage | 10…30 VDC |
Output function | NO/NC, PNP/NPN |
Communication protocol | IO-Link |
Switching frequency | 0.50 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PBT-GF20-V0, Black |
Ambient temperature | -25…+70 °C |
Protection class | IP68 |
Special features | Factor 1, Resistant to magnetic fields, uprox+ |
Data Sheets
German | 1148 KB |
English | 1147 KB |
French | 1149 KB |
Spanish | 1148 KB |
Czech | 1148 KB |
Dutch | 1148 KB |
Romanian | 1149 KB |
Russian | 1203 KB |
Polish | 1149 KB |
Chinese | 1242 KB |
Turkish | 1149 KB |
CAD File
Configuration File
Configuration Software
Instructions for Use
Manual
Manufacturer's Declaration
Product Flyer
Mounting accessories
BSS-CP40
Mounting clamp for rectangular housings 40 x 40 mm; material: Polypropylene |
6901318 |
Connectivity accessories
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
Functional accessories
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |