Product  BI20U-M30-IOL6X2-H1141

Inductive Sensor

IO-Link Communication and Configuration

Order number: 1644882
    • M30 × 1.5 threaded tube
    • Chrome-plated brass
    • Factor 1 for all metals
    • Resistant to magnetic fields
    • Large switching distance
    • DC 4-wire, 10…30 VDC
    • M12 x 1 connector
    • Configuration and communication via IO-Link v1.1 or via standard I/O
    • Electrical outputs independently configurable
    • Switching distance can be parametrized per output and hysteresis
    • Identification via 32-byte memory
    • Temperature monitoring with adjustable limits
    • Various timer and pulse monitoring functions
#

General data

EAN 4047101391411
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019900
Country of origin DE
Weight 126 g

Technical Data

Design Threaded barrel
Construction size M30 x 1.5
Rated switching distance 20 mm
Mounting conditions Flush
Operating voltage 10…30 VDC
Output function NO/NC, PNP/NPN
Communication protocol IO-Link
Switching frequency 0.50 kHz
Electrical connection Connector, M12 × 1
Housing material Metal, CuZn, Chrome-plated
Ambient temperature -25…+70 °C
Protection class IP68
Special features uprox3, Resistant to magnetic fields, Factor 1

Mounting accessories

6947216
6945005
6901319

Connectivity accessories

6625013

Functional accessories

6825482

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top