Product QT50R-EU-AFS
Radar Sensor
With Switching Output
Order number: 3054270Alternative order number : 54270
- Cable, 2m
- Protection class IP67
- FMCW radar (frequency-modulated continuous wave radar), detects stationary and moving objects
- Approved for Europe (incl. UK), Australia, New Zealand, Japan and China
- Max. range 3.75 m
- Configuration via DIP switch
- Operating voltage 12…30 VDC
- PNP/NPN switching output
General data
EAN | 662488542702 |
eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
Customs tariff number | 85261000900 |
Country of origin | US |
Weight | 452 g |
Technical Data
Function | Proximity switch |
Design | Rectangular |
Construction size | 46.1 x 74.1 x 88.8 mm, QT50 |
Range | 2000…3500 mm |
Frequency range | 24.05 - 24.25 GHz |
Beam angle | 90° x 76° |
Operating voltage | 12…30 VDC |
Switching element function | NO/NC programmable |
Output function | PNP/NPN |
Electrical connection | Cable |
Cable length | 2.0 m |
Setting option | DIP switch, Vision Software and Firmware |
Housing material | Plastic, ABS/Polycarbonate, Black |
Ambient temperature | -40…+65 °C |
Protection class | IP67 |