Product  FTCI-3/4D19A4P-2ARX-H1160

Compact Inline Flow Meter

Flow Rate Measurement

Relay Output 24 VDC NO

Order number: 6870901
    • Calorimetric principle
    • Monitoring of flow rate
    • Monitoring of the medium temperature
    • For water/glycol mix
    • Parametrized via button
    • Protected by software code
    • Hysteresis Flow 0.4 … 1.9 l/min
    • Hysteresis Temp 1…10 °C
    • Temperature monitoring, -10…95 °C
    • Switch ON/OFF delay 0…50 s
    • 2 relay switching outputs
    • Switching outputs 24 VDC NO
    • Switchpoints freely adjustable
#

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top