Product TL50CYBWRYQ
LED Display
Tower Light
Order number: 3093381Alternative order number : 93381
- Plastic housing, gray
- Protection against electromagnetic and high-frequency interference
- Protection class IP67
- M12 × 1 male connector
- Colors: Yellow (COL 1)/Blue (COL 2)/White (COL 3)/Red (COL 4)/Yellow (COL 5)
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN
General data
EAN | 662488933814 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85318070000 |
Country of origin | US |
Weight | 227 g |
Technical Data
Function | Tower light |
Light type | Yellow, Blue, White, Red, Yellow |
Number of colors/segments | 5 |
Dimmable | No |
Cascadable | No |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, ABS, Black |
Window material | Polycarbonate, diffuse |
Ambient temperature | -40…+50 °C |
Protection class | IP67 |
Mounting accessories
SMB30A
Mounting bracket, rectangular, stainless steel, for sensors with 30mm thread |
3032723 | |
SMB30SC
Mounting bracket, PBT black, for sensors with 30 mm thread, rotatable |
3052521 |
Connectivity accessories
RKC8T-2/TEL
Connection cable, M12 female connector, straight, 8-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625130 | |
WKC8T-2/TEL
Connection cable, M12 female connector, angled, 8-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625133 |