Product  WKC4.4T-5/TEL

Actuator and Sensor Cable, PVC

Connection Cable

Order number: 6625026
    • Female M12, angled, 4-pin
    • Jacket material: PVC
    • Jacket color: black
    • Resistant to chemicals and oils
    • Flame-retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Approval: cULus
    • RoHS-compliant
    • Protection class: IP67, IP69K
    • Cable length: 5.0 m

General data

EAN 4047101268805
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 207 g

Technical Data

Mechanical connection M12 × 1
Number of conductors 4
Number of pins 4
Design Angled
Design Female
Material coupling/housing A Brass
Application Sensor/Actuator connection
Rated voltage 250 V
Current 4 A
Cable quality PVC
Color cable Black
Cable length 5.0  m
FW-EWSPM0416-SA-S-0408 Field-wireable male connector, M12 × 1, angled, 4-pin, screw terminal connection, cable feedthrough 4.0 to 8.0 mm, core cross-section/terminal capacity 0.25 to 1.5 mm², plastic housing, metal retaining screw
FW-ERSPM0416-SA-S-0408 Field-wireable male connector, M12 × 1, straight, 4-pin, screw terminal connection, cable feedthrough 4.0 to 8.0 mm, core cross-section/terminal capacity 0.25 to 1.5 mm², plastic housing, metal retaining screw
FW-ERSPM0426-SA-P-0408 Field-wireable male connector, M12 × 1, straight, 4-pin, push-in connection, cable feedthrough 4.0 to 8.0 mm, core cross-section/terminal capacity 0.14 to 0.75 mm², plastic housing, metal retaining screw
BS8141-0 Field-wireable male connector, M12 × 1, straight, 4-pin, screw terminal connection, cable feedthrough 4.0 to 6.0 mm, core cross-section/terminal capacity 0.14 to 0.75 mm², plastic housing, metal retaining screw
BLANK-LABEL-FOR-CORDSETS-TEL-TXL Label for TEL and TXL cables, length: 18 mm, height: 4 mm, material: polycarbonate (PC), color: white, halogen-free and flame-retardant
TORQUE-WRENCH-SET-AS Torque wrench set; handles with adjustable torque 0.4-1.0 Nm, torque wrench for M8 (SW9), fork wrench for M12 (SW 14)
HAS8241-0 Field-wireable male connector, M12 × 1, angled, 4-pin, insulation piercing connection, cable feedthrough 4.0 to 5.1 mm, core cross-section/terminal capacity 0.14 to 0.34 mm², plastic housing, metal nut
HAS8141-0 Field-wireable male connector, M12 × 1, straight, 4-pin, insulation piercing connection, cable feedthrough 4.0 to 5.1 mm, core cross-section/terminal capacity 0.14 to 0.34 mm², plastic housing, metal nut
BS8241-0 Field-wireable male connector, M12 × 1, angled, 4-pin, screw terminal connection, cable feedthrough 4.0 to 6.0 mm, core cross-section/terminal capacity 0.14 to 0.75 mm², plastic housing, metal retaining screw

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide