Product  PSG4M-2/TEL

Actuator, Sensor and Supply Cable, PVC

Connection Cable

Order number: 6625073
    • Male M8, straight, 4-pin
    • Jacket material: PVC
    • Jacket color: black
    • Resistant to chemicals and oils
    • Flame-retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Approval: cULus
    • RoHS-compliant
    • Protection class: IP67, IP69K
    • Cable length: 2.0 m

General data

EAN 4047101272796
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 79 g

Technical Data

Mechanical connection M8 × 1
Number of conductors 4
Number of pins 4
Design Straight
Design Connectors
Material coupling/housing A Brass
Application Sensor/Actuator connection
Rated voltage 30 V
Current 4 A
Cable quality PVC
Color cable Black
Cable length 2.0  m

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide