Product  TBEN-S1-8DIP-D

Compact Multiprotocol I/O Module for Ethernet

8 Digital PNP Inputs, Input Diagnostics per Channel

Order number: 6814034
    • PROFINET device, EtherNet/IP device or Modbus TCP slave
    • Integrated Ethernet switch
    • Supports 10 Mbps / 100 Mbps
    • 2x M8, 4-pin, Ethernet fieldbus connection
    • Glass fiber reinforced housing
    • Shock and vibration tested
    • Fully potted module electronics
    • Protection classes IP65, IP67, IP69K
    • 4-pin M8 male connector for power supply
    • ATEX Zone 2/22
    • Input diagnostics per channel
    • Programmable ARGEE
#

General data

EAN 4047101313963
eCl@ss-Code (V5.1.4): 27250302 -/- Digital I/O module (periphery)
Customs tariff number 85176200000
Country of origin DE
Weight 210 g

Technical Data

Network protocol Modbus TCP, EtherNet/IP, PROFINET
Signal type Digital input
Connection technology signal M8
Device type I/O Module, Compact station, Field Logic Controller (ARGEE)
Fieldbus transmission rate 10/100 Mbps
Fieldbus connection technology 2 × M8, 4-pin
Ambient temperature -40…+70 °C
Protection class IP65/IP67/IP69K
Approvals ATEX Zone 2/22, cULus

Connectivity accessories — Power supply

6625673
6625553
6625559

Connectivity accessories — I/O

6625665
6625668
6627123
6625562
6625568

Connectivity accessories — Network

6630376
6635237
6635247
6635160

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top