Product BLANK-LABEL-FOR-CORDSETS-TEL-TXL
Labels
Order number: 6936206- Material: polycarbonate (PC)
- Color: white, similar to RAL 9016
- Label length: 18 mm
- Label height: 4 mm
- Halogen-free
- Flame-retardant (fire class V0)
- Temperature range: -40…+140 °C
- RoHS-compliant
- Single-line labeling (labeling technology: plotter, laser, ink jet, waterproof pen)
- Packaging unit: 57 pieces per sheet
General data
EAN | 4047101413687 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 39269097900 |
Country of origin | DE |
Weight | 18 g |
Technical Data
Accessory type | Label |
Device type | Accessories |
Mounting accessories
LABEL-HOLDER-PVC
PVC label holder for identification of connection cables (TEL/TXL product series); for cable diameters: 4.0…6.5 mm; dimensions 4 × 18 mm; delivery unit: 50 pcs. per package |
100048166 | |
LABEL-HOLDER-FLEX-PVC
PVC label holder for identification of extension cables (TEL/TXL product series); for cable diameters: min. 5 mm; dimensions 4 × 18 mm; delivery unit: 50 pcs. per package |
100048170 | |
LABEL-HOLDER-PUR
Halogen-free PUR label holder for identification of connection cables (TXL product series); for cable diameters: 3.5…6.0 mm; dimensions 4 × 18 mm; delivery unit: 50 pcs. per package |
100048168 |