Product PCS-G1/2A4
Accessories
Cooling Section
Order number: 6835040- Cooling section G1/2“
- Liquids and gases
- Medium channel 4 mm
- Simple mounting
General data
EAN | 4047101270303 |
eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
Customs tariff number | 73072910900 |
Country of origin | CH |
Weight | 1040 g |
Technical Data
Type of accessories | Cooling section |
For use with | Pressure sensors |
Housing material | Stainless steel, 1.4571 (AISI 316Ti) |