Product  QT50R-EU-AFHQ

Radar Sensor

With Switching Output

Order number: 3025370

Alternative order number : 25370

    • M12 × 1 male connector, 5-pin
    • Protection class IP67
    • FMCW radar (frequency-modulated continuous wave radar), detects stationary and moving objects
    • Approved for Europe (incl. UK), Australia, New Zealand, Japan and China
    • Max. range 24 m
    • Configuration via DIP switch
    • Operating voltage 12…30 VDC
    • PNP/NPN switching output
#

General data

EAN 662488253707
eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not classified)
Customs tariff number 85261000900
Country of origin US
Weight 323 g

Technical Data

Function Proximity switch
Design Rectangular
Construction size 46.1 x 74.1 x 99.7 mm, QT50
Range 2000…24000 mm
Frequency range 24.05 - 24.25 GHz
Beam angle 90° x 76°
Operating voltage 12…30 VDC
Switching element function NO/NC programmable
Output function PNP/NPN
Electrical connection Connector, M12 × 1
Setting option DIP switch, Vision Software and Firmware
Housing material Plastic, ABS/Polycarbonate, Black
Ambient temperature -40…+65 °C
Protection class IP67

Mounting accessories

3032723
3027162
3052521

Connectivity accessories

6625028
6625016

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top