Product Q120RA-EU-AF2Q
Radar Sensor
With Switching Outputs
Order number: 3025378Alternative order number : 25378
- M12 × 1 male, 5-pin
- Protection class IP67
- FMCW radar (frequency-modulated continuous wave radar), detects stationary and moving objects
- Approved for Europe (incl. UK), Australia, New Zealand, Japan and China
- Max. range 40 m
- Configuration via DIP switch
- Operating voltage 12…30 VDC
- 2 PNP/NPN switching outputs
General data
EAN | 662488253783 |
eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
Customs tariff number | 85261000900 |
Country of origin | US |
Weight | 741 g |
Technical Data
Function | Proximity switch |
Design | Rectangular |
Construction size | 62 x 90.8 x 159.5 mm, Q120 |
Range | 2000…40000 mm |
Frequency range | 24.05 - 24.25 GHz |
Beam angle | 24° x 50° |
Operating voltage | 12…30 VDC |
Switching element function | NO/NC programmable |
Output function | PNP/NPN |
Electrical connection | Connector, M12 × 1 |
Setting option | DIP switch, Vision Software and Firmware |
Housing material | Plastic, ABS/Polycarbonate, Black |
Ambient temperature | -40…+65 °C |
Protection class | IP67 |
Mounting accessories
SMB30A
Mounting bracket, rectangular, stainless steel, for sensors with 30mm thread |
3032723 | |
SMB30MM
Mounting bracket, rectangular, stainless steel, for sensors with 30 mm thread, wide holes for accurate alignment |
3027162 | |
SMB30SC
Mounting bracket, PBT black, for sensors with 30 mm thread, rotatable |
3052521 |
Connectivity accessories
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 | |
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |