Product  USB 2.0 CABLE 1.8M

USB 2.0 cable

A-male on B-male 1.8 meter

Order number: 6827387
    • USB service cable
    • For example, for VT250 control devices
    • USB 2.0
    • A-male to B-male
    • Cable length: 1.8 m
    • Jacket color: black
#

General data

EAN 4047101556070
Customs tariff number 85444290900
Country of origin DE
Weight 94 g

Technical Data

Product series BL20, BL67

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top