Product TW-BS10X1.5-19-K2
HF Tag
Order number: 6901380- M10 bolt tag with yellow cap
- FRAM memory 2 kB
- Minimum 300 mounting cycles at 23 Nm
- Not compatible with pneumatic impact tools
General data
EAN | 4047101198737 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 85235110000 |
Country of origin | MX |
Weight | 18.144 g |
Technical Data
Technology | HF RFID |
Memory type | FRAM |
Design | Hard tag with thread |
Housing diameter | Ø 10 mm |
Mounting | On metal |
Memory | 2048 Byte |
Freely usable memory | 2000 Byte |
Housing material | Metal, 1.7225 (AISI 4140) |
Active area material | Plastic, PA6.6, yellow |
Temperature during read/write access | -25…+85 °C |
Temperature outside detection range | -45…+85 °C |
Protection class | IP67/IP69K |