Product TNLR-Q80-H1147
HF Read/Write Head
Order number: 7030230- Rectangular, height 40 mm
- Active face on top
- Plastic, PBT-GF30-VO
- Powered and operated only via connection to BL ident interface module
- M12 × 1 connector, connection only via BL ident extension cable
General data
EAN | 4047101115222 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 84719000000 |
Country of origin | DE |
Weight | 327 g |
Technical Data
Technology | HF RFID |
Radio communication and protocol standards | ISO 15693, NFC Typ 5 |
Design | Rectangular |
Construction size | 92 x 80 x 40 mm, Q80 |
Read/Write distance max. | 215 mm |
Mounting conditions | Non-flush |
Network protocol | Connection to RFID interface |
Housing material | Plastic, PBT-GF30-V0, Yellow |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Data Sheets
German | 1311 KB |
English | 1311 KB |
French | 1311 KB |
Spanish | 342 KB |
Czech | 1311 KB |
Dutch | 1311 KB |
Romanian | 1312 KB |
Russian | 1317 KB |
Polish | 1312 KB |
Chinese | 1377 KB |
Turkish | 1312 KB |