Product  USB 2.0 EXTENSION 5M

USB 2.0 extension

A-male on A-female 5 Meter

Order number: 6827389
    • USB extension
    • For the extension of USB service cables
    • USB 2.0
    • Passive
    • A-male to A-female
    • Cable length: 5.0 m
    • Jacket color: black
#

General data

EAN 4047101556117
eCl@ss-Code (V5.1.4): 27069090 -/- Cable, line (other)
Customs tariff number 85444290900
Country of origin DE
Weight 145 g

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top