Product  TTM100C-206A-CF-LI6-H1140-L150

Temperature Detection

With Current Output

Order number: 9910542
    • Miniature design
    • Analog output 4…20 mA
    • Factory setting 0…100 °C (other settings on request)
    • Compression fitting process connection
    • Bendable probe (min. bending radius: 3x outer diameter; excluding 30-mm probe tip)
#

General data

EAN 4047101249484
eCl@ss-Code (V5.1.4): 27200206 -/- Transducer (temperature)
Customs tariff number 90251900900
Country of origin IT
Weight 35 g

Technical Data

Detection type medium contact
Design Without display (integrated probe)
Measuring range 0…100 °C
Immersion depth (L) 150  mm
Process connection For compression fittings, thermowell or direct mounting
Operating voltage 5.5…32 VDC
Current output 4…20 mA
Electrical connection Connector, M12 × 1
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)
Ambient temperature -40…+80 °C
Protection class IP67
Approvals CE

Connectivity accessories

6625025
6625013
6625503
6625515
6626184

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top