Product EA5R450PIXMODQ
Measuring Light Screen
Receiver
Order number: 3077529Alternative order number : 77529
- Male M12 × 1, 8-pin
- Scan field 450 mm
- Protection class IP65
- Resolution 5 mm
- Max. range 4 m
- 2 × EZA-MBK-11 brackets included in delivery
- Operating voltage 12…30 VDC
- 2x PNP switching output
- 2x analog output 4…20 mA
- Modbus RTU via RS485, female M12 × 1, 5-pin
- Supports baud rates: 9600, 19200, 38400, 57600 and 115200 Bd
General data
EAN | 662488775292 |
eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
Customs tariff number | 90318020000 |
Country of origin | MX |
Weight | 2080 g |
Technical Data
Function | Light screen |
Operating mode | Receiver |
Design | Rectangular |
Construction size | 45.2 x 36 x 529 mm, EZ-Array |
Range | 400…4000 mm |
Scan field | 450 mm |
Optical resolution | 5 mm |
Operating voltage | 12…30 VDC |
Output function | 2 x NO contact, PNP/Analog output |
Current output | 4…20 mA |
Communication protocol | Modbus RTU, RS485 |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, AL, Anodized |
Ambient temperature | -40…+70 °C |
Protection class | IP65 |
Connectivity accessories
RKC8T-2/TEL
Connection cable, M12 female connector, straight, 8-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625130 | |
WKC8T-2/TEL
Connection cable, M12 female connector, angled, 8-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625133 | |
RKS8T-2/TEL
Connection cable, M12 female connector, straight, 8-pin, cable length: 2 m, jacket material: PVC, black; shielded; cULus approval |
6625446 | |
WKS8T-2/TEL
Connection cable, M12 female connector, angled, 8-pin, cable length: 2 m, jacket material: PVC, black; shielded |
6625449 | |
RSS4.5T-2/TEL | 6626367 | |
RKS4.5T-2-RSS4.5T/TEL
Extension cable, M12 female connector, straight, 5-pin to M12 male connector, straight, 5-pin; cable length: 2 m, jacket material: PVC, black; shielded; cULus approval |
6626388 |