Product RK4.5T-25/S2500
RFID Cable Standard Version
Connection Cable
Order number: 6638421- 4‐wire, AWG 24/AWG 22
- Jacket material: PUR, color: yellow
- Free from halogen and LABS
- Shielding: aluminum foil, tinned copper wire
- Jacket diameter: 6.9 mm
- Suitable for drag chain use, oil resistant, highly flexible
- Cable UL Style 20549
- End open
- Cable length: 25 m
General data
EAN | 4047101603965 |
eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
Customs tariff number | 85444290900 |
Country of origin | PL |
Weight | 1447 g |
Technical Data
Application | RFID |
Design | Connection Cable |
Connector A | Female, M12 × 1, Straight, A-coded |
Number of Pins | 5 |
Connector body | Plastic, TPU, Black |
Coupling nut/screw | Brass, CuZn-Ni, Nickel-plated |
Voltage | 30 V |
Current | 4 A |
Cable diameter | Ø 6.9 mm |
Cable length | 25.0 m |
Cable jacket | PUR, Yellow |
Number of Conductors | 2 |
Protection class | IP67, IP69K |
Approvals | Cable UL Style 20549 |