Product TW-R30-K9
HF Tag
Order number: 7030565- FRAM memory 9 kB
- Not for direct mounting on metal
General data
EAN | 4047101306132 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 85235110000 |
Country of origin | TH |
Weight | 3 g |
Technical Data
Technology | HF RFID |
Memory type | FRAM |
Design | Hard tag |
Housing diameter | Ø 30 mm |
Mounting | Metal-free |
Memory | 9216 Byte |
Freely usable memory | 8192 Byte |
Housing material | Plastic, PA6 |
Active area material | Plastic, PA6, black |
Temperature during read/write access | -40…+85 °C |
Temperature outside detection range | -40…+90 °C |
Protection class | IP69K |