Product  SMBQS18A

Accessories

Mounting Bracket

Order number: 3069721

Alternative order number : 69721

    • Mounting bracket
    • For QS18
#

General data

EAN 662488697211
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 73269098900
Country of origin CN
Weight 54.43 g

Technical Data

For use with Cylindrical sensors
Construction size 24.9 x 19.4 x 62 mm
Housing material Stainless steel, 1.4401 (AISI 316)

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top