Product IM12-22EX-R
Isolating switching amplifier
2-channel
Order number: 7541233- 2 relay outputs (NO)
- Output mode adjustable (NO/NC mode)
- Multiplexing of signals possible
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, IECEx, cUL, cFM, CSA, TR CU, NEPSI, KOSHA, TIIS, CCOE, INMETRO
- Installation in zone 2
General data
EAN | 4047101119701 |
eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 155 g |
Technical Data
Signal type | Digital input |
Device type | Isolating switching amplifier |
Ex version | yes |
Approvals | ATEX, IECEx, UL, cFMus, CSA, TR CU, NEPSI, KOSHA, TIIS, CCOE, INMETRO |
Nominal voltage | Wide voltage range |
Number of channels | 2 |
Digital output | Relay output |
Electrical connection | 4 × 3-pin removable terminal blocks, reverse polarity protected, screw terminal |
Protection class | IP20 |
Product series | IM |
Data Sheets
German | 267 KB |
English | 263 KB |
French | 265 KB |
Spanish | 265 KB |
Czech | 264 KB |
Dutch | 263 KB |
Romanian | 263 KB |
Russian | 280 KB |
Polish | 266 KB |
Chinese | 310 KB |
Turkish | 264 KB |
Approval
TÜV 04 ATEX 2553 | 231 KB |
TÜV 06 ATEX 552968 X | 2656 KB |
FM/CSA - IS-1.101 | 226 KB |
IECEx - TUN 06.0006X | 234 KB |
UL — IS-1.301 | 167 KB |
KOSHA 13-AV4BO-0627X | 310 KB |
UL 61010 | 373 KB |
CAD File
EU Declaration of Conformity
Product Catalog
Product Flyer
Quick Start Guide
Technology Flyer
Mounting accessories
IM-CC-3X2BU/2BK
Cage clamp terminals for IM modules (Ex-devices with 18 mm overall width); includes: 2 pcs. 3-pin blue terminals and 2 pcs. 3-pin black terminals. |
6900475 |