Product BL67-GW-EN
Gateway for BL67 I/O system
Multiprotocol Interface for Ethernet
Order number: 6827214- 3 decimal rotary coding switches
- Protection class IP67
- LEDs for display of supply voltage, group and bus errors
- Multiprotocol interface between the BL67 system and the Ethernet protocols Modbus TCP, EtherNet/IP and PROFINET
- PROFINET supports fast start-up (FSU)
- The EtherNet/IP supports QuickConnect (QC)
- Integrated switch 10/100 Mbps
- Two female M12, 4-pin, D-coded, for fieldbus connection (from VN 03-00)
- One male 7/8“, 5-pin, for power supply
General data
EAN | 4047101109382 |
eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
Customs tariff number | 85176200000 |
Country of origin | DE |
Weight | 362 g |
Technical Data
Network protocol | EtherNet/IP, Modbus TCP, PROFINET |
Device type | Gateway |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |
Approvals | cULus |
Data Sheets
German | 243 KB |
English | 242 KB |
French | 243 KB |
Spanish | 243 KB |
Czech | 244 KB |
Dutch | 242 KB |
Romanian | 243 KB |
Russian | 267 KB |
Polish | 244 KB |
Chinese | 306 KB |
Turkish | 244 KB |
CAD File
Configuration File
Configuration Software
Firmware
General Catalog
Manual
Manufacturer's Declaration
Product Flyer
Product Overview
Connectivity accessories — Power supply
RKM52-2-RSM52
Power supply cable, 7/8″ female connector, straight, 4-pin + PE to 7/8″ male connector, straight, 4-pin + PE, cable length: 2 m, jacket material: PUR, gray |
6914150 |
Connectivity accessories — Network
RSSD-RSSD-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: PUR, green |
6635150 |