Product TBIP-L5-FDIO1-2IOL
Block Module for EtherNet/IP and CIP Safety
Safe Digital Inputs and Outputs, Standard Universal Digital Channels, IO-Link Master Ports
Order number: 6814056- Ethernet/IP
- Integrated Ethernet switch
- 10 Mbps/100 Mbps supported
- 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- 5-pin 7/8″ male connector for power supply
- ATEX Zone 2/22
- Two secure digital SIL3-inputs
- Two secure digital SIL3 channels as FDI or FDO (PP, PM)
- Four secure digital SIL3 FDI channels
- 2 IO-Link Master V1.1 slots
General data
EAN | 4047101417968 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85176200000 |
Country of origin | DE |
Weight | 654 g |
Technical Data
Network protocol | CIP safety via EtherNet/IP |
Signal type | Fail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link |
Connection technology signal | M12 |
Device type | I/O Module, Compact station |
Fieldbus transmission rate | 10/100 Mbps |
Fieldbus connection technology | 2 × M12, 4-pin, D-coded |
Ambient temperature | -40…+70 °C |
Protection class | IP65/IP67/IP69K |
Approvals | ATEX Zone 2/22, cULus |
Data Sheets
German | 568 KB |
English | 566 KB |
French | 569 KB |
Spanish | 569 KB |
Czech | 570 KB |
Dutch | 569 KB |
Romanian | 569 KB |
Russian | 452 KB |
Polish | 571 KB |
Chinese | 654 KB |
Turkish | 568 KB |
Approval
CAD File
Configuration File
Configuration Software
EPLAN Electric P8
General Catalog
Manual
TBIP user manual | 7974 KB |
Getting started with TBIP in Rockwell safety PLCs | 2633 KB |
TBIP safety manual | 2579 KB |
Manufacturer's Declaration
EU Declaration of Conformity According to MRL | 859 KB |
EU and UK Declaration of Conformity According to ATEX | 120 KB |
Product Flyer
Safety solutions in IP67 | 1425 KB |
Safety Solutions | 14290 KB |
Multiprotocol I/O modules with IO-Link master | 795 KB |
Quick Start Guide
Connectivity accessories — Power supply
RKM52-2-RSM52
Power supply cable, 7/8″ female connector, straight, 4-pin + PE to 7/8″ male connector, straight, 4-pin + PE, cable length: 2 m, jacket material: PUR, gray |
6914150 | |
WKM52-2-WSM52
Power supply cable, 7/8″ female connector, angled, 4-pin + PE to 7/8″ male connector, angled, 4-pin + PE, cable length: 2 m, jacket material: PUR, gray |
6604801 |
Connectivity accessories — I/O
RKC4.5T-2-RSC4.5T/TXY
Extension cable, M12 female connector, straight, 5-pin to M12 male connector, straight, 5-pin; cable length: 2 m, jacket material: PUR, yellow; cULus approval |
6629805 | |
WKC4.5T-2-RSC4.5T/TXY
Extension cable, M12 female connector, angled, 5-pin to M12 male connector, straight, 5-pin; cable length: 2 m, jacket material: PUR, yellow; cULus approval |
6629810 | |
WKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, angled, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625640 | |
RKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625608 | |
WKC4T-2-RSC4T/TXL
Extension cable, M12 female connector, angled, 3-pin to M12 male connector, straight, 3-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625636 | |
RKC4T-2-RSC4T/TXL
Extension cable, M12 female connector, straight, 3-pin to M12 male connector, straight, 3-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625604 | |
RKC4.5T-2-RSC4.5T/TXL
Extension cable, M12 female connector, straight, 5-pin to M12 male connector, straight, 5-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625612 | |
WKC4.5T-2-RSC4.5T/TXL
Extension cable, M12 female connector, angled, 5-pin to M12 male connector, straight, 5-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625644 | |
VBRS4.4-2RKC4T-1/1/TXL
2-port junction systems — Y-splitter with cable, M12 male connector, straight, 4-pin — 2 × M12 female connector, straight, 3-pin, cable length: 1 m, jacket material: PUR, black |
6628112 | |
VBRS4.4-2RKC4T-0.3/0.3/TEL
2-port junction systems — Y-splitter with cable, M12 male connector, straight, 4-pin — 2 × M12 female connector, straight, 3-pin, cable length: 0.3 m, jacket material: PVC, black |
6628197 | |
VBRS4.4-2RKC4T-1/1/TEL
2-port junction systems — Y-splitter with cable, M12 male connector, straight, 4-pin — 2 × M12 female connector, straight, 3-pin, cable length: 1 m, jacket material: PVC, black |
6628199 |
Connectivity accessories — Network
RSSD-RJ45S-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635170 | |
RSSD-RSSD-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: PUR, green |
6635150 |