Product SMBQS18AF
Accessories
Mounting Bracket
Order number: 3067467Alternative order number : 67467
- Mounting bracket
- Stainless steel
- For QS18…AF
General data
EAN | 662488674670 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 73269098900 |
Country of origin | CN |
Weight | 9.07 g |
Technical Data
For use with | Cylindrical sensors |
Construction size | 31.8 x 15.2 x 44 mm |
Housing material | Stainless steel, 1.4401 (AISI 316) |