Product IM33-22EX-HI/24VDC
Isolating transducer
2-channel
Order number: 7506441- Power supply of 2-wire measuring transducers with HART communication as well as connection to active 2-wire and passive 3-wire transmitters
- Input circuits: 0/4…20 mA
- Output circuits: 0/4…20 mA
- SIL2
- Removable terminal blocks, screwable, with 2 mm test socket
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, IECEx, UL, CFMUS, TR CU, CCOE, Kosha
- Installation in zone 2
General data
EAN | 4047101117141 |
eCl@ss-Code (V5.1.4): | 27210119 -/- Isolating transducer |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 197 g |
Technical Data
Signal type | Analog input (HART transparent) |
Device type | Isolating transducer |
Ex version | yes |
Approvals | ATEX, IECEx, UL, cFMus, TR CU, TIIS, CCOE |
Functional safety (SIL/PL) | SIL2 |
Nominal voltage | 24 VDC |
Number of channels | 2 |
Electrical connection | 4 × 3-pin removable terminal blocks with test socket, reverse polarity protected, screw terminal |
Protection class | IP20 |
Product series | IM |
Data Sheets
German | 200 KB |
English | 197 KB |
French | 199 KB |
Spanish | 199 KB |
Czech | 200 KB |
Dutch | 197 KB |
Romanian | 197 KB |
Russian | 220 KB |
Polish | 199 KB |
Chinese | 251 KB |
Turkish | 199 KB |
Approval
TÜV 18 ATEX 230812 X | 1555 KB |
TÜV 06 ATEX 552977 X | 2760 KB |
FM/CSA - IS-1.102 | 199 KB |
IECEx - TUN 06.0009X | 2460 KB |
KOSHA 15-AV4BO-0448 | 629 KB |
UL 61010 | 373 KB |
CAD File
EPLAN Electric P8
EU Declaration of Conformity
Product Catalog
Product Flyer
Quick Start Guide
SIL Declaration
Safety Manual
Technology Flyer
Mounting accessories
IM-CC-3X2BU/2BK
Cage clamp terminals for IM modules (Ex-devices with 18 mm overall width); includes: 2 pcs. 3-pin blue terminals and 2 pcs. 3-pin black terminals. |
6900475 |