Product  FTCI-3/4D15A4P-2LIX-H1141

Flow Rate Monitoring

Inline Sensor with Integrated Processor

Order number: 6870838
    • Compact inline flow sensor
    • Calorimetric principle
    • Monitoring of flow rate
    • Monitoring of the medium temperature
    • For water/glycol mix
    • Parametrized via button
    • Protected by software code
    • Output flow 4…20 mA, linear
    • Output temperature 4…20 mA, linear
    • DC 4-wire, 21.6…26.4 VDC
    • 4…20 mA analog output
    • Plug-in device, M12 x 1
#

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top