Product PBT46U
Plastic Fiber
Bifurcated Fiber
Order number: 3025967Alternative order number : 25967
- Operation: diffuse/opposed mode
- Polyethylene sheath, flexible
- Operating temperature: -30…+70 °C
- Cable, straight, customizable
- End sleeve for probe, M6 × 0.75 threaded
- Optical fiber, core diameter 1.0 mm
- Optical fiber, total length: ± 1829 mm
General data
EAN | 662488259679 |
eCl@ss-Code (V5.1.4): | 27061090 -/- Ready-made optical fiber (not classified) |
Customs tariff number | 85447000900 |
Country of origin | TW |
Weight | 54.43 g |
Technical Data
Accessory type | Plastic fiber |
For use with | Photoelectric sensors |
Construction size | 1828 mm |
Housing material | Plastic, PE, Black |
Ambient temperature | -30…+85 °C |