Product  SMB30A

Accessories

Mounting Bracket

Order number: 3032723

Alternative order number : 32723

    • M30 feedthrough
    • For sensors with 30 mm thread
#

General data

EAN 662488327231
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 73269098900
Country of origin VN
Weight 81.65 g

Technical Data

For use with Cylindrical sensors
Construction size 69 x 45 x 61 mm
Housing material Metal, 1.4401 (AISI 316)

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top