Product  NI4-DSC26-2AP6X2

Inductive sensor

For rotary actuators

Order number: 1650096
    • Rectangular, housing DSC26
    • Plastic, PP
    • Two outputs for monitoring the position of rotary actuators
    • Mounting on all standard actuators
    • 2 x NO contact, PNP output
    • DC 4-wire, 10…30 VDC
    • Cable connection

General data

EAN 4047101148312
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019900
Country of origin CH
Weight 69 g

Technical Data

Design dual sensor for rotary actuators
Construction size 28 x 42 x 26 mm, DSC26
Rated switching distance 4 mm
Mounting conditions Non-flush
Operating voltage 10…30 VDC
Switching element function NO contact
Output function PNP
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic
Housing quality PP
Ambient temperature (min.) -25  °C
Ambient temperature (max.) 70  °C
Protection class IP67

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide