Sales: +49‍ 208‍ 4952-380 | Technical: +49‍ 208‍ 4952-390

Ethernet spanner

Master to master data exchange, NAT router, 16 digital PNP inputs
Type: TBEN-LG-EN1
ID number: 6814046

Compact multiprotocol I/O module for Ethernet

16 Digital PNP Inputs
Type: TBEN-LG-16DIP
ID number: 6814065

Compact multiprotocol I/O module for Ethernet

8 Digital PNP Inputs and 8 Digital PNP Outputs 2 A
Type: TBEN-LG-8DIP-8DOP
ID number: 6814066

Compact multiprotocol I/O module for Ethernet

16 Digital PNP Outputs
Type: TBEN-LG-16DOP
ID number: 6814067

Compact multiprotocol I/O module for Ethernet

16 configurable digital channels, as PNP inputs or 2 A outputs
Type: TBEN-LG-16DXP
ID number: 6814068

Compact fieldbus stations for INTERBUS

12 digital pnp inputs
4 digital outputs 2 A
Type: FLIB-IOM124-0002
ID number: 6825366

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide